IESNA:LM-63-2002
[TEST]P1559560
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S485D935-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3500K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1065
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1085.6 1076.6 1071.3 1060.7 1050.8 1039.3 1020.3 996.6 978.7 958.3
923.9 881.5 848.7 810.9 748.6 676 624.2 573.5 499.3 430
389.2 350.4 299.1 252.8 224.5 198.1 162.3 131.7 111.3 93.4
69.6 47.3 34.8 23.9 9.9 2.5 0
1085.6 1083.9 1080.7 1062.6 1041.1 1008.2 952.6 896.7 860.9 826.8
775.5 724.4 689.5 653.9 597.7 537.3 495.5 455.8 397.9 343.9
311.3 280.7 238.5 201.3 178 156.5 126.9 101 83.7 68.6
48.4 30.8 22.1 14.9 6.4 1.6 0
1085.6 1091.2 1090.1 1064.4 1031.4 977.1 884.9 796.9 743.2 695.4
627.2 567.2 530.4 497 446.8 398.5 366.7 338.1 296.4 257.8
233.4 210.9 178 149.8 131.6 115 91.5 70.2 56 43.9
27.1 14.3 9.4 6 2.8 0.7 0
1085.6 1089.7 1078.1 1014.9 957.7 891.2 787.6 696.1 641.9 593.3
525.6 468.3 433.2 402 356.7 314.8 288.1 264.5 230.5 199.1
178.9 161.5 135.1 113 98.9 85.6 66.3 48.2 37.7 28.9
17 8.5 5.4 3.4 1.9 0.5 0
1085.6 1085.3 1059.1 948.4 862.7 787.1 680.3 594.9 546 500.9
439.7 388.9 356.6 327.7 286.8 249.3 226.2 205.7 176.3 149.5
132.2 118.7 98.1 81 70.7 60.3 44.5 29 22.5 17.3
10.6 6.3 4.3 3 1.9 0.5 0
1085.6 1083 1037.7 892.7 792.7 711.8 606.3 524.8 478.8 436.4
379.7 332.9 302.9 275.6 237.9 203.9 183.2 164.8 139.7 117.2
102.7 92.2 75.7 61.5 52.2 43.1 30.4 18.2 14.1 10.9
7.3 5.1 3.7 2.7 1.9 0.6 0
1085.6 1082.8 1013.9 848 748 665.2 565.4 485.7 440.4 399.8
345.7 300.4 271.9 245.7 209.9 178.6 159.2 141.6 120.6 102.2
90.6 81.8 68 54.4 43.3 34 24 15.9 12.4 9.9
7 4.9 3.7 2.7 1.9 0.8 0
1085.6 1082.8 994 809.8 709.6 626.2 530.8 452.5 408.1 369.2
317.4 273 245.7 220.3 186.3 157 138.9 122.6 105 89.9
80.6 73.1 61.2 47.6 35.5 26.6 18.9 13.9 11 9.1
6.7 4.7 3.7 2.7 1.8 0.9 0
1085.6 1083.7 985.7 791.3 690.2 609.5 515.4 437.1 394 356.6
306 260.9 233.9 208.2 175.2 147 129.7 116.1 99.8 85.7
77.3 69.6 57.3 41.6 30.8 24.1 17.2 12.9 10.2 8.4
6.1 4.4 3.4 2.4 1.5 0.7 0
1085.6 1084.6 977.4 772.9 670.9 592.8 499.9 421.7 379.9 344.1
294.7 248.8 222 196.1 164.1 137 120.6 109.7 94.5 81.5
74 66 53.5 35.6 26.1 21.6 15.5 11.8 9.3 7.8
5.6 4.1 3.1 2.1 1.2 0.5 0
1085.6 1083.7 985.7 791.3 690.2 609.5 515.4 437.1 394 356.6
306 260.9 233.9 208.2 175.2 147 129.7 116.1 99.8 85.7
77.3 69.6 57.3 41.6 30.8 24.1 17.2 12.9 10.2 8.4
6.1 4.4 3.4 2.4 1.5 0.7 0
1085.6 1082.8 994 809.8 709.6 626.2 530.8 452.5 408.1 369.2
317.4 273 245.7 220.3 186.3 157 138.9 122.6 105 89.9
80.6 73.1 61.2 47.6 35.5 26.6 18.9 13.9 11 9.1
6.7 4.7 3.7 2.7 1.8 0.9 0
1085.6 1082.8 1013.9 848 748 665.2 565.4 485.7 440.4 399.8
345.7 300.4 271.9 245.7 209.9 178.6 159.2 141.6 120.6 102.2
90.6 81.8 68 54.4 43.3 34 24 15.9 12.4 9.9
7 4.9 3.7 2.7 1.9 0.8 0
1085.6 1083 1037.7 892.7 792.7 711.8 606.3 524.8 478.8 436.4
379.7 332.9 302.9 275.6 237.9 203.9 183.2 164.8 139.7 117.2
102.7 92.2 75.7 61.5 52.2 43.1 30.4 18.2 14.1 10.9
7.3 5.1 3.7 2.7 1.9 0.6 0
1085.6 1085.3 1059.1 948.4 862.7 787.1 680.3 594.9 546 500.9
439.7 388.9 356.6 327.7 286.8 249.3 226.2 205.7 176.3 149.5
132.2 118.7 98.1 81 70.7 60.3 44.5 29 22.5 17.3
10.6 6.3 4.3 3 1.9 0.5 0
1085.6 1089.7 1078.1 1014.9 957.7 891.2 787.6 696.1 641.9 593.3
525.6 468.3 433.2 402 356.7 314.8 288.1 264.5 230.5 199.1
178.9 161.5 135.1 113 98.9 85.6 66.3 48.2 37.7 28.9
17 8.5 5.4 3.4 1.9 0.5 0
1085.6 1091.2 1090.1 1064.4 1031.4 977.1 884.9 796.9 743.2 695.4
627.2 567.2 530.4 497 446.8 398.5 366.7 338.1 296.4 257.8
233.4 210.9 178 149.8 131.6 115 91.5 70.2 56 43.9
27.1 14.3 9.4 6 2.8 0.7 0
1085.6 1083.9 1080.7 1062.6 1041.1 1008.2 952.6 896.7 860.9 826.8
775.5 724.4 689.5 653.9 597.7 537.3 495.5 455.8 397.9 343.9
311.3 280.7 238.5 201.3 178 156.5 126.9 101 83.7 68.6
48.4 30.8 22.1 14.9 6.4 1.6 0
1085.6 1076.6 1071.3 1060.7 1050.8 1039.3 1020.3 996.6 978.7 958.3
923.9 881.5 848.7 810.9 748.6 676 624.2 573.5 499.3 430
389.2 350.4 299.1 252.8 224.5 198.1 162.3 131.7 111.3 93.4
69.6 47.3 34.8 23.9 9.9 2.5 0
1085.6 1083.9 1080.7 1062.6 1041.1 1008.2 952.6 896.7 860.9 826.8
775.5 724.4 689.5 653.9 597.7 537.3 495.5 455.8 397.9 343.9
311.3 280.7 238.5 201.3 178 156.5 126.9 101 83.7 68.6
48.4 30.8 22.1 14.9 6.4 1.6 0
1085.6 1091.2 1090.1 1064.4 1031.4 977.1 884.9 796.9 743.2 695.4
627.2 567.2 530.4 497 446.8 398.5 366.7 338.1 296.4 257.8
233.4 210.9 178 149.8 131.6 115 91.5 70.2 56 43.9
27.1 14.3 9.4 6 2.8 0.7 0
1085.6 1089.7 1078.1 1014.9 957.7 891.2 787.6 696.1 641.9 593.3
525.6 468.3 433.2 402 356.7 314.8 288.1 264.5 230.5 199.1
178.9 161.5 135.1 113 98.9 85.6 66.3 48.2 37.7 28.9
17 8.5 5.4 3.4 1.9 0.5 0
1085.6 1085.3 1059.1 948.4 862.7 787.1 680.3 594.9 546 500.9
439.7 388.9 356.6 327.7 286.8 249.3 226.2 205.7 176.3 149.5
132.2 118.7 98.1 81 70.7 60.3 44.5 29 22.5 17.3
10.6 6.3 4.3 3 1.9 0.5 0
1085.6 1083 1037.7 892.7 792.7 711.8 606.3 524.8 478.8 436.4
379.7 332.9 302.9 275.6 237.9 203.9 183.2 164.8 139.7 117.2
102.7 92.2 75.7 61.5 52.2 43.1 30.4 18.2 14.1 10.9
7.3 5.1 3.7 2.7 1.9 0.6 0
1085.6 1082.8 1013.9 848 748 665.2 565.4 485.7 440.4 399.8
345.7 300.4 271.9 245.7 209.9 178.6 159.2 141.6 120.6 102.2
90.6 81.8 68 54.4 43.3 34 24 15.9 12.4 9.9
7 4.9 3.7 2.7 1.9 0.8 0
1085.6 1082.8 994 809.8 709.6 626.2 530.8 452.5 408.1 369.2
317.4 273 245.7 220.3 186.3 157 138.9 122.6 105 89.9
80.6 73.1 61.2 47.6 35.5 26.6 18.9 13.9 11 9.1
6.7 4.7 3.7 2.7 1.8 0.9 0
1085.6 1083.7 985.7 791.3 690.2 609.5 515.4 437.1 394 356.6
306 260.9 233.9 208.2 175.2 147 129.7 116.1 99.8 85.7
77.3 69.6 57.3 41.6 30.8 24.1 17.2 12.9 10.2 8.4
6.1 4.4 3.4 2.4 1.5 0.7 0
1085.6 1084.6 977.4 772.9 670.9 592.8 499.9 421.7 379.9 344.1
294.7 248.8 222 196.1 164.1 137 120.6 109.7 94.5 81.5
74 66 53.5 35.6 26.1 21.6 15.5 11.8 9.3 7.8
5.6 4.1 3.1 2.1 1.2 0.5 0
1085.6 1083.7 985.7 791.3 690.2 609.5 515.4 437.1 394 356.6
306 260.9 233.9 208.2 175.2 147 129.7 116.1 99.8 85.7
77.3 69.6 57.3 41.6 30.8 24.1 17.2 12.9 10.2 8.4
6.1 4.4 3.4 2.4 1.5 0.7 0
1085.6 1082.8 994 809.8 709.6 626.2 530.8 452.5 408.1 369.2
317.4 273 245.7 220.3 186.3 157 138.9 122.6 105 89.9
80.6 73.1 61.2 47.6 35.5 26.6 18.9 13.9 11 9.1
6.7 4.7 3.7 2.7 1.8 0.9 0
1085.6 1082.8 1013.9 848 748 665.2 565.4 485.7 440.4 399.8
345.7 300.4 271.9 245.7 209.9 178.6 159.2 141.6 120.6 102.2
90.6 81.8 68 54.4 43.3 34 24 15.9 12.4 9.9
7 4.9 3.7 2.7 1.9 0.8 0
1085.6 1083 1037.7 892.7 792.7 711.8 606.3 524.8 478.8 436.4
379.7 332.9 302.9 275.6 237.9 203.9 183.2 164.8 139.7 117.2
102.7 92.2 75.7 61.5 52.2 43.1 30.4 18.2 14.1 10.9
7.3 5.1 3.7 2.7 1.9 0.6 0
1085.6 1085.3 1059.1 948.4 862.7 787.1 680.3 594.9 546 500.9
439.7 388.9 356.6 327.7 286.8 249.3 226.2 205.7 176.3 149.5
132.2 118.7 98.1 81 70.7 60.3 44.5 29 22.5 17.3
10.6 6.3 4.3 3 1.9 0.5 0
1085.6 1089.7 1078.1 1014.9 957.7 891.2 787.6 696.1 641.9 593.3
525.6 468.3 433.2 402 356.7 314.8 288.1 264.5 230.5 199.1
178.9 161.5 135.1 113 98.9 85.6 66.3 48.2 37.7 28.9
17 8.5 5.4 3.4 1.9 0.5 0
1085.6 1091.2 1090.1 1064.4 1031.4 977.1 884.9 796.9 743.2 695.4
627.2 567.2 530.4 497 446.8 398.5 366.7 338.1 296.4 257.8
233.4 210.9 178 149.8 131.6 115 91.5 70.2 56 43.9
27.1 14.3 9.4 6 2.8 0.7 0
1085.6 1083.9 1080.7 1062.6 1041.1 1008.2 952.6 896.7 860.9 826.8
775.5 724.4 689.5 653.9 597.7 537.3 495.5 455.8 397.9 343.9
311.3 280.7 238.5 201.3 178 156.5 126.9 101 83.7 68.6
48.4 30.8 22.1 14.9 6.4 1.6 0
1085.6 1076.6 1071.3 1060.7 1050.8 1039.3 1020.3 996.6 978.7 958.3
923.9 881.5 848.7 810.9 748.6 676 624.2 573.5 499.3 430
389.2 350.4 299.1 252.8 224.5 198.1 162.3 131.7 111.3 93.4
69.6 47.3 34.8 23.9 9.9 2.5 0
